IESNA:LM-63-2002
[TEST]P954542
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-735-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]72109
TILT=NONE
182 -1 1 37 73 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
9915.6 10663.3 11466.1 12272.8 12891.1 13269.6 13499.8 13629.2 13771.9 13937.4
14150.5 14439.7 14829.7 15290.1 15849.4 16791.1 18214.1 20101.4 22431.9 25346.4
29166.6 33551.7 38220.4 42466.7 45033.1 43729.9 41121.6 37626.8 33428.1 28424.6
22095.1 15786.6 10332.2 6006.1 2642.5 818.1 0
9915.6 10703.6 11607.3 12502.6 13162.7 13564.1 13754 13800.8 13831.6 13859
13903.2 13997.5 14170.3 14387.1 14744.4 15491.3 16800.6 18698.9 21172.1 24120.9
27652.6 31718.5 36409.2 41480.4 46564.9 47915.7 45050.2 41363.2 37492.1 33088.3
26922.1 20292.4 14123.1 8597.6 4018 1280.4 0
9915.6 10744.3 11748.8 12732 13434.4 13858.3 14007.8 13972.4 13891.7 13780.6
13655.8 13555 13511.3 13484.6 13639.9 14191.6 15387.1 17296.4 19911.9 22894.9
26139 29885.7 34598.1 40493.8 48097.2 52101.5 48978.8 45099.7 41556.5 37752.4
31749 24798.5 17913.5 11189.5 5393.5 1742.7 0
9915.6 10801.8 11888.8 12938.6 13676.8 14077.4 14145.2 13975.1 13711 13406.2
13087.4 12802 12584.4 12436 12547.1 13198.5 14648.5 16871 19724.3 22856.9
26145.5 29700.4 33875.5 39044.5 46297.4 51898.7 49756.1 45464.2 41719.4 37869.6
32182.4 25418.7 18684.4 12050.5 6125.9 2151.3 0
9915.6 10859.2 12029.2 13145.2 13919.1 14295.8 14282.9 13977.4 13530.3 13031.8
12518.9 12049.4 11657.5 11387.3 11454.7 12205.4 13910 16445.6 19536.3 22818.8
26151.9 29514.7 33153 37595.6 44497.7 51695.5 50533.1 45828.3 41882.6 37986.4
32615.7 26038.9 19455.3 12912 6858.4 2559.9 0
9915.6 10893.5 12105.3 13269.6 14066 14402.4 14286.7 13823.3 13190.1 12531.5
11911.3 11375.9 10955.9 10728 10996.6 12175.7 14431.3 17582.5 21357.7 25446.5
29538.3 33559.7 37655 42141.3 48799.6 55636.2 55541.1 51046.4 46548.9 41637.2
35456.1 28198.2 21086.1 14034.4 7780.7 3021.1 0
9915.6 10927.7 12181.4 13394.1 14212.1 14508.9 14290.5 13669.2 12850 12031.1
11303.6 10702.5 10254.2 10068.6 10538.9 12146 14952.6 18719.4 23179.5 28073.4
32924.7 37604.7 42156.6 46687.1 53101.4 59577.4 60549.5 56264 51214.9 45288
38296.5 30357.5 22716.1 15156.9 8702.6 3482.3 0
9915.6 10944.8 12227.5 13461.4 14277.6 14544.7 14252.5 13528 12602.3 11721.4
10977.9 10382.1 9957.1 9835.3 10484.4 12394.9 15557.5 19819.8 24987.6 30720.5
36418.7 41927.9 47310.3 52524.6 59351.3 65523.7 66315.5 62054.7 56198.2 49020.2
40923.8 32220.8 23694.7 15565.1 8934.3 3502 0
9915.6 10962 12273.9 13528.4 14342.6 14580.4 14214.4 13386.5 12354.6 11411.7
10653 10062.1 9659.9 9601.7 10430 12643.7 16162.5 20920.2 26796.1 33367.2
39912.8 46250.6 52464.1 58361.7 65601.3 71469.6 72081.1 67845.4 61181.1 52752.1
43551.1 34084.4 24673 15973 9166 3521.4 0
9915.6 10954.4 12308.9 13560.7 14367.4 14584.2 14169.5 13286.8 12202.4 11243.5
10494 9911.8 9519.9 9500.9 10421.7 12773.1 16463.9 21566.3 27893.8 34921.5
42025.3 48782.8 55475.7 62096.2 69637.6 75200.3 75257.4 70333.9 62564.2 52892.1
42847.1 32874.5 22726.8 14443.5 7940.9 2956.4 0
9915.6 10962 12273.9 13528.4 14342.6 14580.4 14214.4 13386.5 12354.6 11411.7
10653 10062.1 9659.9 9601.7 10430 12643.7 16162.5 20920.2 26796.1 33367.2
39912.8 46250.6 52464.1 58361.7 65601.3 71469.6 72081.1 67845.4 61181.1 52752.1
43551.1 34084.4 24673 15973 9166 3521.4 0
9915.6 10944.8 12227.5 13461.4 14277.6 14544.7 14252.5 13528 12602.3 11721.4
10977.9 10382.1 9957.1 9835.3 10484.4 12394.9 15557.5 19819.8 24987.6 30720.5
36418.7 41927.9 47310.3 52524.6 59351.3 65523.7 66315.5 62054.7 56198.2 49020.2
40923.8 32220.8 23694.7 15565.1 8934.3 3502 0
9915.6 10927.7 12181.4 13394.1 14212.1 14508.9 14290.5 13669.2 12850 12031.1
11303.6 10702.5 10254.2 10068.6 10538.9 12146 14952.6 18719.4 23179.5 28073.4
32924.7 37604.7 42156.6 46687.1 53101.4 59577.4 60549.5 56264 51214.9 45288
38296.5 30357.5 22716.1 15156.9 8702.6 3482.3 0
9915.6 10893.5 12105.3 13269.6 14066 14402.4 14286.7 13823.3 13190.1 12531.5
11911.3 11375.9 10955.9 10728 10996.6 12175.7 14431.3 17582.5 21357.7 25446.5
29538.3 33559.7 37655 42141.3 48799.6 55636.2 55541.1 51046.4 46548.9 41637.2
35456.1 28198.2 21086.1 14034.4 7780.7 3021.1 0
9915.6 10859.2 12029.2 13145.2 13919.1 14295.8 14282.9 13977.4 13530.3 13031.8
12518.9 12049.4 11657.5 11387.3 11454.7 12205.4 13910 16445.6 19536.3 22818.8
26151.9 29514.7 33153 37595.6 44497.7 51695.5 50533.1 45828.3 41882.6 37986.4
32615.7 26038.9 19455.3 12912 6858.4 2559.9 0
9915.6 10801.8 11888.8 12938.6 13676.8 14077.4 14145.2 13975.1 13711 13406.2
13087.4 12802 12584.4 12436 12547.1 13198.5 14648.5 16871 19724.3 22856.9
26145.5 29700.4 33875.5 39044.5 46297.4 51898.7 49756.1 45464.2 41719.4 37869.6
32182.4 25418.7 18684.4 12050.5 6125.9 2151.3 0
9915.6 10744.3 11748.8 12732 13434.4 13858.3 14007.8 13972.4 13891.7 13780.6
13655.8 13555 13511.3 13484.6 13639.9 14191.6 15387.1 17296.4 19911.9 22894.9
26139 29885.7 34598.1 40493.8 48097.2 52101.5 48978.8 45099.7 41556.5 37752.4
31749 24798.5 17913.5 11189.5 5393.5 1742.7 0
9915.6 10703.6 11607.3 12502.6 13162.7 13564.1 13754 13800.8 13831.6 13859
13903.2 13997.5 14170.3 14387.1 14744.4 15491.3 16800.6 18698.9 21172.1 24120.9
27652.6 31718.5 36409.2 41480.4 46564.9 47915.7 45050.2 41363.2 37492.1 33088.3
26922.1 20292.4 14123.1 8597.6 4018 1280.4 0
9915.6 10663.3 11466.1 12272.8 12891.1 13269.6 13499.8 13629.2 13771.9 13937.4
14150.5 14439.7 14829.7 15290.1 15849.4 16791.1 18214.1 20101.4 22431.9 25346.4
29166.6 33551.7 38220.4 42466.7 45033.1 43729.9 41121.6 37626.8 33428.1 28424.6
22095.1 15786.6 10332.2 6006.1 2642.5 818.1 0
9915.6 10581.5 11285.4 11974.4 12514 12855.3 13068 13191.3 13316.8 13472.4
13694.7 14005.1 14409.6 14874.2 15451.4 16283.5 17474.5 19033.7 20991.7 23319.6
26110.8 29042.9 31642.4 33484.8 33945.2 32006.6 29263.6 25999.4 22437.6 18576.4
14150.1 9903.8 6380.8 3693.1 1661.2 544.1 0
9915.6 10499.7 11104.6 11676.5 12136.9 12441.3 12636.1 12753.3 12861.4 13007.1
13239.2 13570.2 13989.9 14458.7 15053 15775.9 16734.8 17966 19551.6 21292.3
23054.7 24534.1 25064.9 24502.9 22856.9 20283.2 17405.6 14371.9 11447.1 8728.5
6205.1 4021 2429.4 1380.4 680.3 270.1 0
9915.6 10412.5 10924.3 11401 11772.8 12028.9 12188.7 12265.1 12324.9 12405.5
12551.7 12779.9 13075.6 13384.2 13735.7 14129.6 14629.5 15283.6 16144.3 17061.2
17912 18464.5 18342.7 17485.9 15891.2 13735 11535 9379.9 7385.3 5646.1
4097.9 2776.8 1789.1 1100.4 588.2 243.9 0
9915.6 10325.8 10744.3 11125.6 11409 11616.4 11741.2 11777 11788.4 11803.6
11863.7 11989.3 12161.3 12309.7 12418.5 12483.2 12523.9 12601.1 12737 12830.2
12769.3 12394.5 11620.2 10469.2 8925.6 7186.7 5664.8 4387.8 3323.6 2563.8
1990.7 1532.6 1149.1 821.1 496.5 217.6 0
9915.6 10238.3 10562.8 10857.3 11083.3 11232.1 11298.7 11263.3 11165.9 11046.4
10928.5 10849.7 10812.8 10767.1 10681.2 10533.9 10331.1 10121.8 9927.4 9766.8
9591.8 9296.2 8806.1 8115.1 7217.9 6144.2 5178.1 4249.7 3363.2 2682.8
2098.8 1606.1 1179.5 826.4 493.9 215 0
9915.6 10150.8 10381.7 10589.1 10757.3 10847.8 10856.2 10749.6 10543.4 10289.3
9993.6 9710.1 9463.6 9223.9 8944.6 8584.6 8138.7 7643.3 7118.2 6703.5
6414.3 6198.2 5992 5760.6 5510.3 5101.6 4691.5 4111.2 3402.4 2802.3
2206.9 1679.9 1210 832.5 490.8 212.3 0
9915.6 10067 10212.4 10352.8 10478 10531.6 10490.2 10309.4 9997.8 9632.1
9223.9 8850.6 8538.6 8269.6 8005.2 7693.9 7322.6 6912.8 6477.5 6133.1
5904.5 5753.8 5644.6 5515.2 5317.4 4973.4 4631 4145.1 3559.1 3024.5
2455.7 1921.5 1414.7 983.2 601.2 257.2 0
9915.6 9983.3 10043.1 10116.5 10197.9 10215.4 10124.1 9869.2 9452.2 8975
8454.5 7991.1 7613.6 7314.9 7065.7 6803.2 6506.4 6182.2 5836.7 5562.8
5394.6 5309.8 5297.2 5269.8 5124.5 4845.6 4570.5 4178.6 3715.5 3246.4
2704.5 2163.1 1619 1133.9 711.5 302.5 0
9915.6 9902.3 9883.3 9898.5 9928.9 9932.7 9811 9500.9 9023.4 8486.9
7954.2 7535.6 7231.2 7006.8 6808.9 6578.7 6302.8 5994.6 5646.5 5317.4
5072 4938.8 4952.1 4965.4 4923.6 4820.8 4573.5 4170.2 3715.5 3283.6
2876.5 2446.6 1957.6 1423 926.5 391.9 0
9915.6 9812.1 9725.4 9694.2 9709.4 9728.4 9647.4 9400 8996.7 8539
8095 7706.9 7365.6 7066.5 6784.2 6488.1 6164 5819.6 5477.2 5171.6
4902.6 4702.1 4595.6 4531.7 4471.5 4401.5 4253.9 3990.6 3656.5 3284.4
2862.1 2439 1956.5 1439 947.4 418.5 0
9915.6 9739.1 9587.6 9510.8 9516.1 9570.1 9571.6 9427.8 9126.1 8730.4
8315.6 7919.9 7534.5 7166.6 6811.6 6457.7 6095.1 5728.3 5388.1 5097.1
4836.4 4636.7 4492.1 4381 4276.3 4157.3 3994.4 3774.5 3502.8 3179
2781 2373.9 1902.1 1412.4 918.9 407.1 0
9915.6 9666.4 9449.5 9327.7 9322.8 9412.6 9496.3 9455.2 9255.5 8921.8
8536.3 8133 7704.2 7266.6 6839.3 6427.3 6026.2 5637 5299.5 5022.5
4770.6 4571.6 4389 4230.3 4080.8 3913.4 3734.5 3558.4 3349.1 3073.6
2699.6 2308.8 1847.3 1385.8 890.4 395.7 0
9915.6 9600.6 9333.8 9175.6 9170.6 9311.4 9510 9621.1 9543.5 9250.5
8832 8376.1 7905.9 7427.6 6962.2 6515.5 6089.8 5688.7 5342.9 5063.6
4834.5 4667.9 4525.6 4377.2 4209.8 3995.2 3766.1 3548.5 3314.8 3023.4
2651.6 2260.1 1806.6 1356.8 858 389.6 0
9915.6 9535.1 9218.5 9023.4 9018.4 9210.9 9523.7 9787 9831.9 9580
9128 8618.9 8107.5 7588.9 7084.8 6603.4 6153.3 5740.9 5387 5104.3
4898.8 4763.8 4661.8 4524 4338.4 4077 3797.3 3538.6 3280.6 2973.5
2603.3 2211.4 1765.5 1327.9 825.7 383.5 0
9915.6 9477.7 9116.6 8895.1 8880.3 9102.1 9495.5 9875.3 10016.4 9820.1
9364.3 8808.4 8264.7 7739.6 7233.9 6752.2 6297.1 5877.1 5516.4 5231
5018.3 4873.3 4779.7 4662.5 4497.4 4262.3 3995.9 3722 3441.9 3100.6
2697.7 2288.3 1829.4 1322.6 798.3 382.4 0
9915.6 9420.2 9014.6 8766.5 8741.8 8994.1 9467.4 9963.2 10201 10060.2
9600.6 8997.9 8422.2 7890.6 7383.4 6901.4 6441 6013.7 5645.7 5357.3
5137.4 4982.5 4897.7 4801 4656.5 4447.9 4194.9 3905.7 3603.3 3227.3
2792 2364.8 1892.9 1317.3 770.5 381.3 0
9915.6 9362.4 8922.1 8653.1 8614.3 8862 9352.9 9870.7 10158.4 10086.1
9688.8 9096 8502.1 7979.3 7490 7033 6592.4 6177.3 5815.4 5524.7
5287.3 5122.2 5020.2 4922 4779.4 4579.2 4320.5 4024.8 3706 3320.2
2876.1 2437 1953.8 1296 711.5 336.4 0
9915.6 9304.9 8829.3 8540.1 8486.9 8730.4 9238.3 9778.6 10115.4 10111.6
9776.7 9194.6 8582 8068.3 7596.5 7164.7 6744.2 6340.9 5985.1 5692.2
5437.2 5262.2 5142.3 5043.4 4902.6 4710.5 4446 4143.6 3808.7 3413
2960.2 2509.3 2014.7 1274.6 652.5 291.1 0
9915.6 9260.4 8758.2 8455.3 8385.7 8601 9054.2 9534.7 9836.5 9845.2
9558.3 9039 8463.7 7959.5 7518.9 7128.9 6753 6384.6 6047.9 5764.4
5530.1 5372.2 5258.8 5161 5020.6 4818.5 4541.2 4225.7 3882.9 3485.7
3026.4 2579 2067.6 1387.3 757.9 335.2 0
9915.6 9215.5 8686.6 8370.8 8284.1 8471.6 8870 9290.8 9557.9 9578.9
9340.3 8883.7 8344.9 7850.3 7441.7 7093.1 6761.3 6428.4 6110.7 5836.7
5622.9 5482.1 5375.6 5278.2 5138.5 4926.6 4636.3 4307.9 3957.1 3558.4
3092.6 2648.2 2120.1 1499.9 863.7 379.7 0
9915.6 9179.4 8636.8 8311.5 8217.9 8386 8739.9 9099.1 9322.8 9336.9
9124.9 8716.7 8225.5 7754.8 7353.4 7012.1 6692.5 6370.2 6058.2 5800.2
5620.6 5501.9 5403 5306 5169 4955.9 4666.3 4337.2 3985.3 3591.8
3127.6 2680.9 2163.5 1573.7 955 416.6 0
9915.6 9143.2 8586.9 8252.1 8150.9 8300.4 8609.8 8907.3 9088 9094.5
8910.3 8549.6 8105.2 7659.3 7265.5 6930.7 6623.6 6312.4 6006.1 5763.7
5619.1 5521.7 5430.4 5333.7 5199.4 4985.2 4696 4366.1 4013.4 3625.3
3162.6 2713.7 2206.9 1647.5 1046.4 453.5 0
9915.6 9115.1 8551.5 8211.4 8112.5 8257.4 8550 8819 8975 8975.4
8806.9 8480.4 8069.8 7636.1 7230.1 6866.3 6530 6196.3 5873.3 5645.7
5524.7 5444.8 5363.4 5266 5133.2 4925.5 4638.6 4313.3 3970.4 3589.6
3145.1 2689.3 2196.2 1643 1038.7 444.4 0
9915.6 9086.9 8516.2 8171.1 8074 8214.8 8490.7 8730.4 8861.6 8855.9
8703.7 8410.8 8034.1 7612.9 7195.1 6802.4 6437.2 6080.3 5740.9 5527.8
5430.4 5368 5296.4 5198.3 5067.4 4865.7 4581.1 4260.7 3927.4 3553.8
3127.6 2664.2 2185.9 1638 1031.1 434.5 0
9915.6 9061 8489.1 8146.7 8053.5 8197.3 8467.8 8701.5 8825.5 8816
8666.1 8393.6 8034.1 7615.9 7187.5 6768.6 6374 5988.6 5633.2 5428.1
5338.3 5285.4 5224.1 5126.7 4993.6 4788.1 4505.8 4190.7 3860.5 3489.9
3074 2610.2 2113.2 1576.8 983.2 410.2 0
9915.6 9034.8 8462.1 8122.7 8032.9 8179.8 8445 8672.2 8789.4 8776
8628.8 8376.5 8034.1 7619.3 7179.9 6734.7 6311.6 5896.9 5525.5 5328.8
5246.2 5203.2 5151.9 5054.8 4919.8 4710.5 4430.8 4120.7 3793.5 3426.3
3020.3 2556.1 2040.2 1515.1 935.2 385.1 0
9915.6 9002.4 8435.5 8104.5 8024.6 8176.8 8443.1 8667.6 8777.9 8758.9
8606.7 8370.8 8039.8 7625 7176.1 6715.7 6274.3 5836.7 5456.2 5262.2
5182.3 5144.2 5098.6 4999.7 4862.7 4642 4371.8 4067.5 3732.6 3367.3
2964 2511.2 1955.7 1461.1 886.5 361.5 0
9915.6 9034.8 8462.1 8122.7 8032.9 8179.8 8445 8672.2 8789.4 8776
8628.8 8376.5 8034.1 7619.3 7179.9 6734.7 6311.6 5896.9 5525.5 5328.8
5246.2 5203.2 5151.9 5054.8 4919.8 4710.5 4430.8 4120.7 3793.5 3426.3
3020.3 2556.1 2040.2 1515.1 935.2 385.1 0
9915.6 9061 8489.1 8146.7 8053.5 8197.3 8467.8 8701.5 8825.5 8816
8666.1 8393.6 8034.1 7615.9 7187.5 6768.6 6374 5988.6 5633.2 5428.1
5338.3 5285.4 5224.1 5126.7 4993.6 4788.1 4505.8 4190.7 3860.5 3489.9
3074 2610.2 2113.2 1576.8 983.2 410.2 0
9915.6 9086.9 8516.2 8171.1 8074 8214.8 8490.7 8730.4 8861.6 8855.9
8703.7 8410.8 8034.1 7612.9 7195.1 6802.4 6437.2 6080.3 5740.9 5527.8
5430.4 5368 5296.4 5198.3 5067.4 4865.7 4581.1 4260.7 3927.4 3553.8
3127.6 2664.2 2185.9 1638 1031.1 434.5 0
9915.6 9115.1 8551.5 8211.4 8112.5 8257.4 8550 8819 8975 8975.4
8806.9 8480.4 8069.8 7636.1 7230.1 6866.3 6530 6196.3 5873.3 5645.7
5524.7 5444.8 5363.4 5266 5133.2 4925.5 4638.6 4313.3 3970.4 3589.6
3145.1 2689.3 2196.2 1643 1038.7 444.4 0
9915.6 9143.2 8586.9 8252.1 8150.9 8300.4 8609.8 8907.3 9088 9094.5
8910.3 8549.6 8105.2 7659.3 7265.5 6930.7 6623.6 6312.4 6006.1 5763.7
5619.1 5521.7 5430.4 5333.7 5199.4 4985.2 4696 4366.1 4013.4 3625.3
3162.6 2713.7 2206.9 1647.5 1046.4 453.5 0
9915.6 9179.4 8636.8 8311.5 8217.9 8386 8739.9 9099.1 9322.8 9336.9
9124.9 8716.7 8225.5 7754.8 7353.4 7012.1 6692.5 6370.2 6058.2 5800.2
5620.6 5501.9 5403 5306 5169 4955.9 4666.3 4337.2 3985.3 3591.8
3127.6 2680.9 2163.5 1573.7 955 416.6 0
9915.6 9215.5 8686.6 8370.8 8284.1 8471.6 8870 9290.8 9557.9 9578.9
9340.3 8883.7 8344.9 7850.3 7441.7 7093.1 6761.3 6428.4 6110.7 5836.7
5622.9 5482.1 5375.6 5278.2 5138.5 4926.6 4636.3 4307.9 3957.1 3558.4
3092.6 2648.2 2120.1 1499.9 863.7 379.7 0
9915.6 9260.4 8758.2 8455.3 8385.7 8601 9054.2 9534.7 9836.5 9845.2
9558.3 9039 8463.7 7959.5 7518.9 7128.9 6753 6384.6 6047.9 5764.4
5530.1 5372.2 5258.8 5161 5020.6 4818.5 4541.2 4225.7 3882.9 3485.7
3026.4 2579 2067.6 1387.3 757.9 335.2 0
9915.6 9304.9 8829.3 8540.1 8486.9 8730.4 9238.3 9778.6 10115.4 10111.6
9776.7 9194.6 8582 8068.3 7596.5 7164.7 6744.2 6340.9 5985.1 5692.2
5437.2 5262.2 5142.3 5043.4 4902.6 4710.5 4446 4143.6 3808.7 3413
2960.2 2509.3 2014.7 1274.6 652.5 291.1 0
9915.6 9362.4 8922.1 8653.1 8614.3 8862 9352.9 9870.7 10158.4 10086.1
9688.8 9096 8502.1 7979.3 7490 7033 6592.4 6177.3 5815.4 5524.7
5287.3 5122.2 5020.2 4922 4779.4 4579.2 4320.5 4024.8 3706 3320.2
2876.1 2437 1953.8 1296 711.5 336.4 0
9915.6 9420.2 9014.6 8766.5 8741.8 8994.1 9467.4 9963.2 10201 10060.2
9600.6 8997.9 8422.2 7890.6 7383.4 6901.4 6441 6013.7 5645.7 5357.3
5137.4 4982.5 4897.7 4801 4656.5 4447.9 4194.9 3905.7 3603.3 3227.3
2792 2364.8 1892.9 1317.3 770.5 381.3 0
9915.6 9477.7 9116.6 8895.1 8880.3 9102.1 9495.5 9875.3 10016.4 9820.1
9364.3 8808.4 8264.7 7739.6 7233.9 6752.2 6297.1 5877.1 5516.4 5231
5018.3 4873.3 4779.7 4662.5 4497.4 4262.3 3995.9 3722 3441.9 3100.6
2697.7 2288.3 1829.4 1322.6 798.3 382.4 0
9915.6 9535.1 9218.5 9023.4 9018.4 9210.9 9523.7 9787 9831.9 9580
9128 8618.9 8107.5 7588.9 7084.8 6603.4 6153.3 5740.9 5387 5104.3
4898.8 4763.8 4661.8 4524 4338.4 4077 3797.3 3538.6 3280.6 2973.5
2603.3 2211.4 1765.5 1327.9 825.7 383.5 0
9915.6 9600.6 9333.8 9175.6 9170.6 9311.4 9510 9621.1 9543.5 9250.5
8832 8376.1 7905.9 7427.6 6962.2 6515.5 6089.8 5688.7 5342.9 5063.6
4834.5 4667.9 4525.6 4377.2 4209.8 3995.2 3766.1 3548.5 3314.8 3023.4
2651.6 2260.1 1806.6 1356.8 858 389.6 0
9915.6 9666.4 9449.5 9327.7 9322.8 9412.6 9496.3 9455.2 9255.5 8921.8
8536.3 8133 7704.2 7266.6 6839.3 6427.3 6026.2 5637 5299.5 5022.5
4770.6 4571.6 4389 4230.3 4080.8 3913.4 3734.5 3558.4 3349.1 3073.6
2699.6 2308.8 1847.3 1385.8 890.4 395.7 0
9915.6 9739.1 9587.6 9510.8 9516.1 9570.1 9571.6 9427.8 9126.1 8730.4
8315.6 7919.9 7534.5 7166.6 6811.6 6457.7 6095.1 5728.3 5388.1 5097.1
4836.4 4636.7 4492.1 4381 4276.3 4157.3 3994.4 3774.5 3502.8 3179
2781 2373.9 1902.1 1412.4 918.9 407.1 0
9915.6 9812.1 9725.4 9694.2 9709.4 9728.4 9647.4 9400 8996.7 8539
8095 7706.9 7365.6 7066.5 6784.2 6488.1 6164 5819.6 5477.2 5171.6
4902.6 4702.1 4595.6 4531.7 4471.5 4401.5 4253.9 3990.6 3656.5 3284.4
2862.1 2439 1956.5 1439 947.4 418.5 0
9915.6 9902.3 9883.3 9898.5 9928.9 9932.7 9811 9500.9 9023.4 8486.9
7954.2 7535.6 7231.2 7006.8 6808.9 6578.7 6302.8 5994.6 5646.5 5317.4
5072 4938.8 4952.1 4965.4 4923.6 4820.8 4573.5 4170.2 3715.5 3283.6
2876.5 2446.6 1957.6 1423 926.5 391.9 0
9915.6 9983.3 10043.1 10116.5 10197.9 10215.4 10124.1 9869.2 9452.2 8975
8454.5 7991.1 7613.6 7314.9 7065.7 6803.2 6506.4 6182.2 5836.7 5562.8
5394.6 5309.8 5297.2 5269.8 5124.5 4845.6 4570.5 4178.6 3715.5 3246.4
2704.5 2163.1 1619 1133.9 711.5 302.5 0
9915.6 10067 10212.4 10352.8 10478 10531.6 10490.2 10309.4 9997.8 9632.1
9223.9 8850.6 8538.6 8269.6 8005.2 7693.9 7322.6 6912.8 6477.5 6133.1
5904.5 5753.8 5644.6 5515.2 5317.4 4973.4 4631 4145.1 3559.1 3024.5
2455.7 1921.5 1414.7 983.2 601.2 257.2 0
9915.6 10150.8 10381.7 10589.1 10757.3 10847.8 10856.2 10749.6 10543.4 10289.3
9993.6 9710.1 9463.6 9223.9 8944.6 8584.6 8138.7 7643.3 7118.2 6703.5
6414.3 6198.2 5992 5760.6 5510.3 5101.6 4691.5 4111.2 3402.4 2802.3
2206.9 1679.9 1210 832.5 490.8 212.3 0
9915.6 10238.3 10562.8 10857.3 11083.3 11232.1 11298.7 11263.3 11165.9 11046.4
10928.5 10849.7 10812.8 10767.1 10681.2 10533.9 10331.1 10121.8 9927.4 9766.8
9591.8 9296.2 8806.1 8115.1 7217.9 6144.2 5178.1 4249.7 3363.2 2682.8
2098.8 1606.1 1179.5 826.4 493.9 215 0
9915.6 10325.8 10744.3 11125.6 11409 11616.4 11741.2 11777 11788.4 11803.6
11863.7 11989.3 12161.3 12309.7 12418.5 12483.2 12523.9 12601.1 12737 12830.2
12769.3 12394.5 11620.2 10469.2 8925.6 7186.7 5664.8 4387.8 3323.6 2563.8
1990.7 1532.6 1149.1 821.1 496.5 217.6 0
9915.6 10412.5 10924.3 11401 11772.8 12028.9 12188.7 12265.1 12324.9 12405.5
12551.7 12779.9 13075.6 13384.2 13735.7 14129.6 14629.5 15283.6 16144.3 17061.2
17912 18464.5 18342.7 17485.9 15891.2 13735 11535 9379.9 7385.3 5646.1
4097.9 2776.8 1789.1 1100.4 588.2 243.9 0
9915.6 10499.7 11104.6 11676.5 12136.9 12441.3 12636.1 12753.3 12861.4 13007.1
13239.2 13570.2 13989.9 14458.7 15053 15775.9 16734.8 17966 19551.6 21292.3
23054.7 24534.1 25064.9 24502.9 22856.9 20283.2 17405.6 14371.9 11447.1 8728.5
6205.1 4021 2429.4 1380.4 680.3 270.1 0
9915.6 10581.5 11285.4 11974.4 12514 12855.3 13068 13191.3 13316.8 13472.4
13694.7 14005.1 14409.6 14874.2 15451.4 16283.5 17474.5 19033.7 20991.7 23319.6
26110.8 29042.9 31642.4 33484.8 33945.2 32006.6 29263.6 25999.4 22437.6 18576.4
14150.1 9903.8 6380.8 3693.1 1661.2 544.1 0
9915.6 10663.3 11466.1 12272.8 12891.1 13269.6 13499.8 13629.2 13771.9 13937.4
14150.5 14439.7 14829.7 15290.1 15849.4 16791.1 18214.1 20101.4 22431.9 25346.4
29166.6 33551.7 38220.4 42466.7 45033.1 43729.9 41121.6 37626.8 33428.1 28424.6
22095.1 15786.6 10332.2 6006.1 2642.5 818.1 0
